You probably do not come from: Belgium. If necessary, change to:United States
  1. Capacitive sensors by application
  2. Plastics industry

Plastics industry

Sensor housing Housing Electrical Design Sensing range Output function Points to consider

KG53
M18 • DC PNP
• DC NPN
• 0.5...9 mm
quasi flush
• 0.5...30 mm
non-flush
• normally open
• normally closed
  • Easily adjustable sensing range
  • High protection rating for the requirements of harsh industrial environments
  • Use in high medium temperatures
  • For position detection or level monitoring

KG6
M18 • DC PNP
• DC NPN
• 0.5...9 mm
quasi flush
• 0.5...30 mm
non-flush
• Selectable
  • Easily adjustable sensing range
  • With signal display for a perfect switch point
  • High protection rating for the requirements of harsh industrial environments
  • Use in high medium temperatures
  • For position detection or level monitoring

KI53
M30 • DC PNP
• DC NPN
• 0.5...24 mm
quasi flush
• 0.5...40 mm
non-flush
• normally open
• normally closed
  • Easily adjustable sensing range
  • High protection rating for the requirements of harsh industrial environments
  • Use in high medium temperatures
  • For position detection or level monitoring

KI6
M30 • DC PNP
• DC NPN
 • 0.5...24 mm
quasi flush
• 0.5...40 mm
non-flush
• Selectable
  • Easily adjustable sensing range
  • With signal display for a perfect switch point
  • High protection rating for the requirements of harsh industrial environments
  • Use in high medium temperatures
  • For position detection or level monitoring

KN
M30 • DC PNP • Programmable • Pushbutton
  • For use in plastics machines and crystallizers
  • Level detection of granulates up to 250 °C
  • LED display to check operation, switching status and function
  • Resistant to electrostatic discharge

KQ10
250 x 28 x 16.7 mm • DC PNP
• DC NPN
Level measuring range 200 mm • Programmable
  • Continuously measuring level from outside
  • No stress caused by the medium thanks to non-contact detection
  • Three point level sensors in one unit
  • Deposits can be detected and signalled to improve quality of the process
  • Linking several KQ10 via IO-Link