You probably do not come from: Bulgaria. If necessary, change to:United States
  1. Identification systems
  2. HF system 13,56 MHz

HF system 13,56 MHz (CANopen / CAN J1939)

Identification in mobile machines.

Interface:
CANopen / CAN J1939

Integrated:
Antenna, evaluation and CANopen / CAN J1939 interface in one compact M18 or M30 housing.

Insensitive:
Extended temperature range of -40...85 °C.

Permitted:
e1 type approval.

Robust:
Optimised for outdoor use with IP 67 and IP 69K, shock resistant to EN60068-2-27, vibration resistant to EN60068-2-64.

Compatible:
CANopen or J1939 protocol, optimised for use with ifm ecomatmobile controllers.

RFID compact unit suitable for mobile use.

The robust RFID compact unit with CANopen or CAN J1939 interface has been developed for identification tasks in agricultural machines, municipal vehicles and construction machines.

It automatically detects different attachments and configures the corresponding settings in the controller.

Automatic identification simplifies the creation of user-specific system set-ups. Information on maintenance intervals and operating times can automatically be generated and stored since the controller automatically detects when and how long a specific machine set-up runs. Downtime is kept to a minimum, productivity is increased.

Identification of fittings and tools. This allows the detection and evaluation of operating times and maintenance intervals.

Completeness check:
The presence of different tools on the corresponding fixtures is detected.

Different fittings are detected. The application parameters in the controller and in the operating devices are automatically adjusted.

RFID system DTM · 13.56 MHz

These products will give you efficient support on systems for mobile machines