Image-based code reading
Close
Supports 1D/2D codes
100s of codes in one application
Complete imaging/lighting/evaluation
One button setup
Local logic and configurable I/O
Requires line-of-sight
Communication support:
Ethernet/IP
TCP/IP
ProfiNet
View platform
HF RFID Platforms
Close
13.56 MHZ ISO15693
Inductive Coupoling Principle
One tag per antenna at given time
Self-triggering for read/write cycles
Maximum operating range 220 mm
Up to 64k bytes tag
Does not need line-of-sight
View platforms
UHF RFID Platforms
Close
902-928 MHz ISO18000-6C
EPC Class1 Gen2
RF Backscatter Principle
Many tags per antenna at given time
Local filtering and logic capabilities
Maximum operating range 10 M
Up to 8k bits tag memory
Does not need line-of-sight
View platforms
IO-Link HF Systems
Close
13.56 MHz ISO15693
Supports up to 8 antennas and I/O
Lowest cost of implementation
Easy installation
Diverse antenna offering
Read/write range of up to 220mm
One tag per antenna per cycle
Communication support:
TCP/IP
MQTT, HTTP, JSON
AS-i
Modbus TCP
ProfiNet
Profibus
Ethernet/IP
EtherCAT
View platform
Modular HF Systems
Close
13.56 MHz ISO15693
Supports up to 4 antennas and I/O
Optimized for high-speed targets
Optimized for large data payloads
Diverse antenna offering
Read/write range of up to 220mm
One tag per antenna per cycle
Communication support:
Profibus DP
ProfiNet
EtherCAT
Ethernet/IP
CANopen
TCP/IP
MQTT, HTTP, JSON
View platform
Modular UHF Systems
Close
FCC 902-928 MHZ ISO1800-6C
EPC Global Gen2 Compatible
Supports 4 antennas and 8 local I/O
Optimized for high speed targets
100s of tags at one time
Read/write range up to 10 m
Local tag filtering and data handling
Communication support:
Ethernet/IP
TCP/IP
LLRP
View platform
All-in-one UHF Systems
Close
FCC 902-928 MHZ ISO1800-6C
EPC Global Gen2 Compatible
Antenna/evaluation in one housing
Optimized for high speed targets
Read/write 16 tags at one time
Read/write range up to 4 m
Embedded logic layer for independent control
Communication support:
Ethernet/IP
ProfiNet
TCP/IP
MQTT, HTTP, JSON
View platform
All-in-one HF Systems
Close
13.56 MHz ISO15693
Antenna/evaluation in one housing
Optimized for high speed targets
Optimized for large data payloads
Configurable local I/O
Read/write range of up to 220mm
One tag per antenna per cycle
Communication support:
Ethernet/IP
TCP/IP
ProfiNet
MQTT, HTTP, JSON
View platforms