- Discover track and trace
- Product platforms
- HF (High frequency) RFID systems
- IO-Link HF systems
IO-Link RFID system topology
The IO-link HF RFID platform is designed for simple integration of a complete RFID systems or easy addition to an existing IO-link network. IO-link masters serve as the systems controller, and are available in 4 or 8 port configurations and support a wide range of IT and OT communication protocols. In addition, IO-link offers the possibility for a fully IP69k RFID system rated for chemical washdown and extreme operating conditions.