You probably do not come from: Canada. If necessary, change to:United States
  1. Safety light curtains and grids by application
  2. Finger protection

Finger protection

Sensor type Protection rating Resolution Protected height / width Points to consider

Industrial automation light curtains

• Type 4
• SIL 3
• SIL cl 3
• PL e
14 mm 160…1810 mm / up to 6 m • Compact housing profile
• Range and mode programmable via wiring
• Standard and muting relays available

High pressure cleaning light curtains

• Type 4
• SIL 3
• SIL cl 3
• PL e
14 mm 460…1060 mm / up to 5 m • Preassembled Ø55 mm acrylic housing
• Internal heater prevents condensation
• IP69K enclosure rating
• Range and mode programmable via wiring
• Standard and muting relays available