- Vision sensors
- O2D vision sensor
2D vision sensor Dualis
Object detection and inspection using one single device
Whether it is contour detection or BLOB analysis, the new 2D vision sensor Dualis can implement a variety of error proofing and inspection applications throughout the whole manufacturing process.With a higher resolution and many illumination functions, even complex applications are now remarkably easy to solve.
What advantages does the Dualis offer?
Image sharpness, brightness and regions of interest (ROIs) monitoring as well as backup with the ifm memory stick
Creation of several images with different exposure times and polarisation filters
Intuitive menu navigation and fast parameter setting with application wizards ("wizards")
Ethernet and ProfiNet interfaces as well as A- and L-coded connectors for flexible use
Contour and blob analysis in one device for flexible use
Early detection of sources of failure and optimisation, thus ensuring correct and complete processing
Application examples
Object and contour detection
- Checks objects based on defined contours
- Ideal solution for applications where shapes are repeated
Pattern recognition | Object position | ||
Shape detection | Number of objects | ||
Orientation | Sorting tasks |
Object inspection and blob analysis
- Analyses objects based on their surface area
- Ideal solution for applications where shape and size vary
(With this functionality, the Dualis O2D5 replaces the old O2V design.)
Object area | Object contrast | ||
Object width / height | Orientation | ||
Inner / outer radius | Object position | ||
Roundness / rectangularity | Number of objects | ||
Number of holes | Sorting tasks |