• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IFT260

Inductive full-metal sensor

IFT260

IFB3006-BPKG/AM/P/US-104

Inductive full-metal sensor

IFT260

IFB3006-BPKG/AM/P/US-104

  • Robust, high-quality stainless steel design
  • Compact housing for use where space is restricted
  • Large operating temperature range up to 100 °C
  • Easy connection via the tried and tested M12 connector
  • ce
  • fda
  • ukca
  • cul
  • ec19352004
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 6
Dimensions [mm] M12 x 1 / L = 45
Application
Special feature Gold-plated contacts; Increased sensing range; Full-metal housing
Application constant cleaning with aggressive cleaning agents; regular cleaning processes
Pressure rating [bar] 100
Note on pressure rating
sensing face
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 250
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 6
Real sensing range Sr [mm] 6; (± 10 %)
Operating distance [mm] 0...4.86
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 0.9 / aluminium: 0.8 / copper: 0.6
Hysteresis [% of Sr] 3...15
Switch point drift [%] -10...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Impact resistance
1 J
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Nc TA = 0°C; TB = 100°C; t1 = 30 min; t2 = < 10 s 50 cycles
MTTF [years] 1390
Embedded software included yes
UL approval
Ta 0...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A012
File number UL E174191
Mechanical data
Weight [g] 23.9
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 45
Thread designation M12 x 1
Materials stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel (316L/1.4404)
Tightening torque [Nm] 15
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Diagrams and graphs