• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IZ5031

Inductive sensor

IZ5031

IZB30,8-APKG/V2A

Inductive sensor

IZ5031

IZB30,8-APKG/V2A

  • Particularly short housing with only 4 mm diameter
  • For use where space is restricted
  • Space-saving connection technology
  • Robust stainless steel housing for use in harsh industrial environments
  • Very high switching frequency
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally closed
Sensing range [mm] 0.8
Housing cylindrical
Dimensions [mm] Ø 4 / L = 30
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally closed
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 0.8
Real sensing range Sr [mm] 0.8 ± 10 %
Operating distance [mm] 0...0.65
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 class B
MTTF [years] 2053
Mechanical data
Weight [g] 44.9
Housing cylindrical
Mounting flush mountable
Dimensions [mm] Ø 4 / L = 30
Materials stainless steel (303/1.4305); sensing face: POM
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.14 mm²