• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. moneo IIoT platform
  2. Get started with moneo

Get off to a flying start with the moneo IIoT platform now

no-code IIoT platform

Our no-code IIoT platform seamlessly connects to a variety of industrial sensors, machines and controllers and provides a unified overview of your production environment. By collecting and analysing this data, we provide you with an overview of the condition of your machines, process parameters and environmental conditions.

Cloud or on-premises

We create a simple and fast connection to your OT and IT systems. For this, our IIoT platform, which is scalable to growing data requirements and prioritises the highest security measures to protect sensitive information, can be operated in either a cloud-based or an on-premises environment.

Which software environment is right for you?
 
Using moneo online

Running moneo locally
Device management
Sensor parameter setting
Connectors ifm masters (IO-Link), VSE, ifm Agent
Extracting data MQTT OPC UA, MQTT, SAP
Visualisation & analysis
Alarms & tickets
Industrial AI Assistant and SAP integration available in the future
Remote access via remoteConnect
New functions and updates automatic manual
Simple scalability across multiple locations
IT operation ifm Software as a Service
(Microsoft Azure™ infrastructure)
Customer IT infrastructure
  ➜ Start now with
moneo Cloud
➜ Start now with
moneo on-premises

Our recommendation

Cloud software as a service (SaaS)

 

Advantages with moneo IIoT Core Cloud

  • Onboarding in less than 30 minutes from the moneo edgeGateway to the moneo Cloud
  • ifm provides software operation, maintenance and servicing
  • Reduce your internal IT costs (average costs of over €5,000 per virtual machine VM p.a. for server, storage, network & IT operating costs)
  • Data from various locations are stored centrally and can be visualised and retrieved in one system

Get off to a flying start now


 

(UK) 
edgeGateway AE2100 £724.20 + moneo IIoT Core Cloud QCM100 £1.650 p.a. 

(Germany)
 edgeGateway AE2100 €790 moneo IIoT Core Cloud QCM100 €1.800 p.a. 

 

➜ Get off to a flying start with moneo Cloud now

Real-time condition monitoring with
moneo Cloud 


Find out here how you can integrate production plants into the moneo Cloud in six simple steps, achieve quick results and save money.

Integration steps

  1. Divide the production facility into machine zones. 
  2. Install the sensors and IO-Link hardware on the machines. 
  3. Connect the machines in the production line with an edgeGateway. 
  1. Connect the gateway to the cloud via LTE, Wi-Fi or Ethernet. 
  2. Set up a dashboard visualisation and set parameters for notifications. 
  3. Improve your maintenance processes in real time!