moneo edgeGateway for use in the field and in the control cabinet
![](/responsive/medium/fourbythree/content/gallery/productnews/applikationsbilder/2024/ab_f_02614.jpg?v=319789170)
Powerful and secure
moneo edgeGateway is the powerful, convenient and secure solution for transmitting data from the sensor level into the IT infrastructure.
Its centrepiece is the 1.2 GHz quad-core processor which works at maximum performance level in environments with ambient temperatures of up to 55°C.
moneo edgeGateway can be easily configured in order to send all relevant plant data as readable information into various cloud platforms.
Thanks to the integrated ifm Dataflow Modeler, using custom processing logics is very intuitive and particularly secure because there are two independent networks, one for the plant network and one for the IT infrastructure.
Direct connection to different clouds
The device guides you step-by-step through the basic IT configuration to get it up and running on your network and connect it to the ifm moneo Cloud.
With the ifm moneo Cloud, we offer you an IIoT platform that provides basic functions for optimising your machine availability, process quality and energy consumption without programming knowledge.
Optionally, connections to the AWS IoT Core and Microsoft Azure IoT Hub can be set up, or to on-premise servers in the IT infrastructure via the IIoT de facto standards of OPC-UA and MQTT.