You probably do not come from: Germany. If necessary, change to:United States
  1. IIoT devices
  2. edgeGateway

The moneo edgeGateway - reliable connection between sensors, IT level and cloud

Are you looking for an easy and convenient way to send sensor data to your IT infrastructure or to a cloud? No problem - with the moneo edgeGateway, sensor data is first converted into readable information and then reliably transferred.

Our edgeGateway guides you step by step through the basic IT configuration to get the device up and running on your network. You can either connect it to the moneo Cloud from ifm and benefit from an IIoT platform that provides basic functions for optimising your machine availability, process quality and energy consumption without any programming knowledge.

Or, optionally, choose whether you want to establish a connection to the AWS IoT Core or Microsoft Azure IoT Hub or set up direct connections to on-premises servers in your IT infrastructure via the IIoT standards of OPC-UA and MQTT.

Why moneo edgeGateway?

Various clouds supported

The edgeGateway can be connected to the moneo Cloud, Microsoft Azure IoT Hub or AWS IoT Core.

Interoperability for your IT infrastructure

Set up direct connections to on-premises servers in your IT infrastructure via the IIoT standards of OPC-UA and MQTT.

Secure remote access

Establish a secure remote connection to your OT infrastructure. This gives you access to all connected devices in order to perform configurations, troubleshooting and diagnostics.

Flexible in use

Choose between an IP20 device for use in the control cabinet or an IP67 device for use in the field outside of a control cabinet.

Bring sensor data quickly and easily to the cloud

Convenient data transfer
Sensor data can easily be transmitted to the cloud

Various cloud platforms supported
Easy connection to different cloud platforms

Intuitive set-up and diagnostics
Set-up of the device by means of an intuitive web front-end.

Safe mounting even in the field
Very robust die-cast aluminium housings, up to protection rating IP67 for a wide variety of applications.

Easy data flow management
The moneo Dataflow Modeler enables clear data flow management - from sensor to cloud.

Products