One sensor with two measured values supported by IO-Link
![](/responsive/medium/fourbythree/content/gallery/productnews/head-images/2017/sps/ifm-topproducts-headimage-process-lt3022-2240x1260-01.jpg?v=-2064694570)
Level and temperature monitoring for water/oil-based media via one single cable thanks to IO-Link
- Level and temperature measurement for water- and oil-based media
- Integrated overflow prevention
- Select level or temperature output
- 4 x switching outputs or 1 x analogue and 1 x switching output
- Available in 3 lengths (264 mm, 472 mm and 728 mm)
One sensor, two measured values
Typical applications are hydraulic power packs and machine tools. The advantage of this sensor: the combined level and temperature monitoring with only one unit reduces the number of sensors, mounting locations, stock-keeping and the installation complexity.
Advantage IO-Link
IO-Link transmits both parameters (level, temperature) as digital process values via one single cable. This means that only one input port is required on the controller. Simple and time-saving parameter setting via IO-Link.
Easy installation
Variable installation length for flexible installation.