- Products
- E70483
AS-Interface flat cable insulation displacement connector
E70483
FC Splitter ASI 0,6m M12
AS-Interface flat cable insulation displacement connector
E70483
FC Splitter ASI 0,6m M12
- For transition from AS-i flat cable to M12 connector
- For extending the AS-i network by means of spurs
- Easy and quick connection due to insulation displacement technology
- High protection rating for the requirements of harsh industrial environments
The above price does not include 24% VAT
Article no longer available - archive entry
Alternative articles: E70583 Product comparison: E70483 / E70583 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | distribution of the AS-i voltage to M12 socket |
---|
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...75 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 61.6 |
---|---|
Dimensions [mm] | 40 x 19 x 35 |
Materials | housing: PA 6.6-GF25 |
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 0.6 m |
---|---|
Connection | Connector: M12; coding: A |