You probably do not come from: Namibia. If necessary, change to:United States
  1. Water and wastewater
  2. Modern pump monitoring with IO-Link

Modern pump monitoring with IO-Link

Your advantages with digitized automation

IO-Link reduces the wiring effort by 80 percent.  
Easy condition monitoring on site or remotely.
Direct digital data transmission to PLC and IT level thanks to Ethernet/IP interface.

Midvaal Water: modern pump monitoring with IO-Link

The Midvaal Water Company is a water service provider supplying potable water in bulk to South Africa, serving an area of some 900 km². Situated on the banks of the Vaal River, the company purchases raw untreated water and after purification, delivers it to consumers.

To secure the supply of drinking water, Midvaal focuses on integral pump and motor monitoring. Especially through the use of IO-Link, Midvaal was able to reduce the time required for wiring by 80 %. In addition, remote monitoring of the pump station is now possible.

Pump with control cabinet