You probably do not come from: Namibia. If necessary, change to:United States
  1. New products
  2. IO-Link
  3. Converter plugs with different functions

Converter plugs with different functions

Small on the outside, big on the inside

These handy sensor signal converters are only a few centimetres in size but feature a wide range of functions. They are the perfect complement to existing sensors, whether for retrofitting machines or simply when special functions are required that the sensor alone cannot provide.

Thanks to their compact design and high protection rating, the converters can be mounted directly on the sensor or in the field.

Versions for hygienic areas

Special versions are also available for hygienic areas. Their housing material is resistant to aggressive cleaning agents and features protection rating IP69K. The smooth housing without dead band leaves no room for deposits. They have no rotary pushbuttons for setting, but can be easily configured via IO-Link, just like the versions for general industrial use. Of course, they have the ECOLAB certificate for tested material resistance.

Products