Eternity touch sensors for machine control
![](/responsive/medium/fourbythree/content/gallery/productnews/applikationsbilder/2024/ifm-140633299_comtrol_panels.jpg?v=-586227952)
Ergonomic control of machines and processes
No more aching fingers and wrists, no more uncertainty about the process status: With the Eternity touch sensors, you can control machines and processes with a light tap of your finger. To ensure that this works reliably even in case of deposits, the sensitivity of the touch sensor can be adjusted to suit the working environment.
Permanently reliable and FDA-compliant
Thanks to protection class IP69K and the suppression of splashing water, you don’t need to worry about the KTE even in damp environments. No water can get inside; and splashing water, for example from cleaning processes, is distinguished from deliberate actuation of the sensor. Important for the food industry: When installed with the optionally available E12840 seal, the KTE is compliant with FDA. This also underlines its permanently reliable operation. You have our word on that – and a 5-year warranty.
Bundling switches, networking operations
For networked operations, up to two additional sensors or even mechanical switches can be connected to a touch sensor. If an 8-port IO-Link master bundles the signals decentrally in the field, up to 24 devices can be integrated.