You probably do not come from: Namibia. If necessary, change to:United States
  1. Capacitive sensors by application
  2. Product innovations
  3. Capacitive touch sensors

Capacitive touch sensors built to last

Touch sensors are used in a wide range of applications, from opening or closing gates to resetting systems after a stop. The new Eternity touch sensors make plant and machine operation even easier thanks to their versatile features:

  • The RGB LEDs on the touch sensors provide information about the plant condition. Up to five colours can be easily defined via IO-Link.
  • The new series of KTE touch sensors is complemented by the KTV signal lamps in the same design, providing the user with a uniform user interface.
  • Thanks to their precise finger detection function, the touch sensors are operated intuitively with just a light touch, improving workplace ergonomics.
  • The sensitivity of the sensors can be adjusted to environmental conditions, allowing effective suppression of splash water or deposits.

The capacitive touch sensor in detail

Product benefits of KTE and KTV

Specially designed nut for easy manual mounting
The specially developed crown design allows firm tightening of the nut by hand or fingertips even in confined spaces.

Suppression of deposits or splash water
The sensitivity of the sensing surface can be adjusted to the environmental conditions to prevent deposits or splash water from triggering faulty switching operations.

Application-specific sensitivity setting
The sensor can be configured for operation with or without gloves.

Ergonomic working
The capacitive finger recognition function allows actuation without force or pressure. The sensor can be operated with just a light touch of a finger, easing the burden on fingers and wrists.

Customisable for any application
The adjustable colours of the sensors and lamps and the interchangeable symbol discs offer maximum flexibility and allow unambiguous function assignment of the sensor in any application.

Easy cleaning
The sensors are easy to clean thanks to their smooth surface. Providing wear-free switching and a hermetically sealed housing, they are built to last.

One sensor for all applications!
The sensors can be set as switches, buttons or latching switches.

Manual control of touch sensors


Control of the digital inputs as a clickable animation

The animation shows how the digital inputs of the KTE touch sensors can be controlled without IO-Link using, for example, the Y cables EVC847 and EVC848:
Clicking on touch sensor 2 and 3 sets their output to control a colour change of touch sensor 1. Clicking on “Master sensor” 1 overwrites the signals present at the inputs.

System connection of the touch sensors

FAQs about capacitive touch sensors

Products