You probably do not come from: Namibia. If necessary, change to:United States
  1. New products
  2. Systems for mobile machines
  3. The new generation of ecomatBasic controllers

The new generation of ecomatBasic controllers

Two controllers in one

The new generation of ecomatBasic controllers has everything you need in terms of performance and flexibility to reliably control mobile machines. In addition to a controller for standard applications, the ecomatBasic also offers a separate controller for safety-related functions.

More power – also for retrofitting

With up to 16 multifunctional inputs and outputs each, the controller is designed to meet any customer-specific requirement – especially as the computing power has been more than doubled compared to the first generation. Utilising this extra performance and the convenience of CODESYS 3.5 in existing machines is easy: The dimensions of the CR403S are identical to those of the BasicController series.