You probably do not come from: Namibia. If necessary, change to:United States
  1. Overview
  2. ecomatController
  3. ecomatBasic controller

The new generation of robust compact controllers

The latest additions to the ecomat family are the two powerful CR403S and CR413S mini controllers. Featuring a compact IP20 housing and 24 or 32 inputs and outputs, they are ideal for mobile machines with a limited level of complexity. Small but effective – even if the number of inputs and outputs is limited, the ecomatBasic controllers can easily keep up with the large ecomatControllers in terms of performance and RAM.

Freezing cold and unbearable heat are no problem for the ecomatBasic controllers. They can easily withstand temperatures from -40 to +85 degrees Celsius. Like all robust controllers from ifm, the ecomatBasic controllers are ideally equipped for use in harsh environments. The compact IP20 controllers also have E1 type approval, so nothing prevents their use in road traffic.

ecomatBasic controller in detail

Product benefits

Safety controller

Two independent PLCs – standard PLC for non-safe functions and safety PLC for safety functions up to SIL 2 / PL d (in combination with CP100S)

Fast integration

CODESYS 3.5 with extremely powerful and convenient (safety) libraries

Versatile

Configurable I/Os to create exactly the controller your machine needs

Communicative

Ethernet and CAN interface with many protocols

System overview

System overview shows controller, display, IO module and other components for mobile machines

The robust all-rounder at the heart of the mobile machine

With its large RAM and 24 or 32 inputs and outputs, the ecomatBasic forms the centrepiece of the system. All inputs and outputs are freely configurable, which offers maximum flexibility. Two CAN interfaces enable fast communication with other system components. The CR413S is also equipped with an Ethernet interface consisting of a convenient M12 connector. This can be used for downloading, maintenance or data transmission, for example.
Programming can be simple and convenient while offering full flexibility. The two ecomatBasic controllers can be programmed quickly and easily via CODESYS 3.5 and are also prepared for the new ecolog service tool. Besides, powerful and convenient safety libraries and function blocks are available to the user if required, which significantly reduce the programming and documentation effort.

Certified safety functionality? Certainly!

By downloading the TÜV-certified software package (available from 2025) including a large number of safety libraries, the ecomatBasic controllers can be used as a fully-fledged, certified safety controller. While the ecomatBasic CR403S has 12 safe inputs, its big brother CR413S features 16 safe inputs and 4 safe outputs. Hard to believe, but with this software package, the two controllers fulfil all requirements for SIL 2, PL d, AgPL d, ASIL C. Besides, CANopen Safety, J1939 Safety and CIP Safety are supported.

Functionality meets flexibility

  • CODESYS 3.5
    • Powerful and simple libraries
    • Ready-made template projects save time
  • Ready for safety
    • With the software package (CP100S), the controller becomes a fully-fledged safety controller
    • Comprehensive and certified libraries are available
  • The controller that always fits
    With 32 multifunctional and configurable inputs and outputs, the controller always fits your application
  • Communicative
    • CAN, CANopen, J1939,
    • Ethernet IP, Modbus TCP, OPC UA Pub/Sub, network variables via Ethernet
    • CANopen Safety, J1939 Safety, CIP Safety

FAQs

Products