• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Level sensors overview
  2. Continuous level application
  3. Bulk solids

Level sensors for bulk media

Sensor Family Measuring range Technology Signal Points to Consider

KQ10
228 mm
stackable
Capacitive • Switch
• IO-Link
• Mount outside non-metallic tank using brackets or adhesive
• Units may be stacked to cover larger tanks
• At-a-glance level indication via LED bar graph

UGT, UIT
Up to 8 m Ultrasonic • Transmitter
• Switch
• IO-Link
• Accurate level detection regardless of medium
• Actual distance available via IO-Link

O1D

Up to 9.8 m
Photoelectric • Transmitter
• Switch
• IO-Link
• PMD time-of-flight
• Colour / angle independent
• Distance level via IO-Link

O3D
Up to 8 m Photoelectric 3D • Transmitter
• Switch
• Ethernet process data interface
• PMD time-of-flight
• Colour / angle independent
• Visual assessment of distance, level or volume