You probably do not come from: Namibia. If necessary, change to:United States

Cylinder sensors

At high pressure or in the smallest installation spaces

Cylinder sensors are used wherever pistons convert the force of air pressure or oil into movement. They determine the end positions of the cylinder piston. This helps to automate the next process step after the cylinder and thus optimise the motion sequences of plants or mobile machines.

Properties of cylinder sensors


Self-locking fixture for quick mounting and easy adjustment

Easy fit 'drop from the top' into a slot

Suitable for the most commonly used C- and T-slots.

Versions with connector or connection cable

Wide range of adapters