You probably do not come from: Namibia. If necessary, change to:United States
  1. Advantages of AS-i
  2. Product selection

Product selection

Which device is best suited for your application?

Would you like to collect many signals in the field/ control cabinet effortlessly, or switch valves, lamps or other actuators?
Then opt for the input and output modules with many features for easy and quick installation.

Do you want to transfer the further processing of the signals to higher-level systems?
Then choose AS-Interfacemasters.

Do you have safety applications?
Then select AS-Interface Safetyat Work.

Do you have applications in hazardous areas?
Then AS-Interfacehazardous areas is the right choice.

Do you need accessories for AS-Interface?
Please select Accessories for AS-Interface.

  Input and output modules AS-i masters Safety at Work As-i for hazardous areas AS-i accessories
 
Control cabinet installation  
Field installation  
Installation in housing
Communication interfaces AS-i/ IO-Link PROFIBUS, PROFINET, EtherNet,
EtherNet/IP, EtherCat, Modbus TCP, OPC UA,...
PROFIBUS, PROFINET, EtherNet,
EtherNet/IP, EtherCat, Modbus TCP, OPC UA,...
AS-i  
Digital I/Os    
Analogue I/Os      
Safety I/Os        
Approvals        
Valve functions 3/2, 4/2, 5/2, 5/3     3/2, 5/2, 5/3  
Voltage supply via M8, M12, terminals,
round cables, flat cables
Terminals, round cables M12, terminals, round cables, flat cables M12, flat cables M12, round cables
Sensor/ actuator connection M8, M12, screw terminal, cage clamp   M12, screw terminal, cage clamp M12 M12, round cables
Protection rating IP20, IP65, IP66, IP67
IP68, IP69 K
IP 20 IP20, IP66, IP67, IP69 K IP50, IP67 IP20, IP65, IP66, IP67
IP68, IP69 K
AS-i addressing mode/ profile Single/ A/B node M3 + M4 Single node Single/ A/B node -
           
Industries Input and output modules AS-i masters Safety at Work AS-i for hazardous areas AS-i accessories
Packaging industry
Food industry
Automotive industry
Machine tools
Mining industry
Machine building
Steel and metal industry
Logistics
Water treatment
Milling industry