You probably do not come from: Namibia. If necessary, change to:United States
  1. Encoders
  2. Safety encoder

Encoders for reliable positioning and safety

Whether in municipal vehicles, in AGVs in intralogistics, or in AMRs for heavy-duty use in mines or harbours: Wherever vehicles or superstructures are moved or steered automatically, the safety of the surroundings and the vehicle itself must be guaranteed at all times. This is where the TÜV-certified safety encoder comes in:

  • It detects rotation and rotational speed, ensuring precise control and monitoring of moving elements.
  • It derives steering, turning or tilting angles as well as current height positions, ensuring efficient vehicle control.
  • The ‘preset on the fly’ function ensures continuous position synchronisation for flexible adjustment during operation and maximum safety.

The safety encoder in detail

Product benefits of the safety encoder

Functional safety

The safety encoder is specially designed for safety-critical applications and provides reliable and accurate feedback information critical to safe control and monitoring of mobile applications. The SIL and TÜV certifications confirm compliance with highest safety standards.

Location

Simultaneous position and speed information

The safety encoder transmits precise position and speed values. These are crucial for precise navigation and exact positioning in mobile applications and autonomous vehicles.

Robustness and reliability

Thanks to its robust design, the safety encoder can withstand adverse environmental conditions in mobile applications such as strong vibration, temperature changes, moisture and dust in accordance with IP69K.

Easy integration

The device features a standardised CANopen interface and configurable device profiles, ensuring seamless integration with existing systems and easy set-up within your application.

Redundancy for increased safety

The safety encoder meets the redundant diverse design safety requirements. Cross-comparison between the microcontrollers ensures continuous monitoring of the position values, providing utmost safety.

Cost efficiency

By integrating this safety encoder, you can significantly reduce:

  • complexity of construction planning
  • installation effort
  • programming effort
  • engineering effort
  • wiring and documentation

In addition, the use of battery-free and innovative encoder technology enables virtually maintenance-free and durable operation.

Efficient data processing with the ifm mode

The ‘ifm mode’ is an optional function that differs from the CiA standard. In this mode, the encoder provides pre-defined position and speed values. No intermediate calculation steps through subprograms are required. In addition, the ‘active safe state’ in ifm mode displays the ‘safe state’ bit and can be reset by acknowledgement. Application aids such as the “preset on the fly function are additionally supported.

Handshake

Support from a single source

Benefit from effortless integration and expert support. The interaction of the safety encoder with the safety controller from ifm offers you a reliable, efficient and seamless solution for your requirements.

Preset on the fly

“Preset on the fly” is a helpful function of the safety encoder that allows easy and fast position synchronisation without having to interrupt the running operation. This synchronisation can occur automatically, e.g. based on information from RFID tags installed in the floor. As a result, the position can be dynamically adjusted in the AGV, and inaccuracies, e.g. owing to slip, can be eliminated.

Safety encoder applications

Use cases

Reliable monitoring of autonomous vehicle movements

The safety encoder plays a crucial role in autonomous vehicles such as AGVs or AMRs. For the customer, precise monitoring of the position and speed of such vehicles is vitally important to ensure the safety and efficiency of activities. The safety encoder reliably transmits these values, ensuring precise and efficient vehicle control.

The fact that this device supports ‘preset on the fly’ is a big advantage for us as an AGV manufacturer.

Spanish AGV manufacturer

The solution for safe elevating platforms and lift trucks

The safety encoder plays a crucial role in autonomous vehicles such as AGVs or AMRs. For the customer, precise monitoring of the position and speed of such vehicles is vitally important to ensure the safety and efficiency of activities. The safety encoder reliably transmits these values for precise and efficient vehicle control.To ensure safety on elevated platforms and lift trucks, their inclination angles and extended telescopic lengths must be monitored. If angle and length do not match, tip-overs are likely. To minimise this risk, the customer uses the safety encoder on the telescopic joints to control the axis angle. Internal draw wires monitor the extended length of the telescopic arm. This ensures maximum safety and reliability of the lifting equipment.

This device looks very solid. Its architecture would be SIL3 Ple capable.

Customer from the lifting technology sector

Precise positioning in the forestry industry

A leading manufacturer of forestry machinery uses the safety encoder on the gear rim of a rotating crane arm to precisely detect the position of the arm. This ensures not only safe but also extremely efficient operation.

Improved machine safety with our safety encoder

Many construction machine manufacturers using ifm’s safety controllers are now adding the safety encoder, for example in order to precisely detect the position of the rotating superstructure of an excavator. Some of these machines always have to stay within a specific operating range, e.g. to avoid hazardous areas. Installing the safety encoder directly on the slewing gear of the superstructure allows precise position detection and significantly improves the safety and efficiency of the mobile machines.

System overview with safety encoder

Products