You probably do not come from: Namibia. If necessary, change to:United States
  1. Ultrasonic sensors
  2. Product family
  3. Full-metal sensors

Robust full-metal sensors for harsh environments

Universal use
Reliability and versatility: Can be used for level measurement and object detection.
High resistance
Resistant to external factors thanks to its IP69K and high-grade stainless steel housing. Fit and forget.
By far the best
Non-contact detection of even challenging objects up to a range of 2.5 metres.
Constant process overview
Continuous distance measurement for maximum transparency and faster ability to act if necessary.

Even if there is no direct contact with the medium, aggressive vapours and fumes can severely affect the function and lifespan of a sensor. The sensor surface of standard units is unprotected and therefore susceptible to contact from media such as cleaning agents, coolants or lubricants. Full-metal ultrasonic sensors consist of a stainless steel housing and are thus protected from any influences. Even the connector is made of high-grade stainless steel. Thus, the sensor is resistant to external influences and benefits from an extended service life.

The sensor is completed by an IO-Link interface, which allows other parameter and diagnostic data to be conveniently set and read out in addition to the distance value.

Added value thanks to IO-Link:

  • Sound beam can be adjusted to the application
  • Easy parameter setting
  • Measured value transmission with millimetre precision
  • Diagnostic possibilities: e.g. operating hours counter and echo quality

Select a product

Ultrasonic full-metal sensors for level measurement

Cleaning challenges in food applications

  • Damage due to high pressure and steam cleaning
  • Cleaning agents can dissolve seals on the sensor
  • The connector area is a weak point

Advantages with ultrasonic full-metal sensors

  • Full-length high-grade stainless steel housing in IP 69K reliablyprotects against high-pressure and steam cleaning
  • Sensor head made of durable stainless steel is resistant toaggressive cleaning agents
  • Stainless steel plug resists any external influence

Challenges with chemicals, oils and gases

  • Damage due to weak points on the sensor e.g. pushbuttons
  • Swelling of the plastic seal due to the influence of oils –Chemicals can penetrate the unit and damage the electronics
  • Plug can be damaged by e.g. disinfectants

Advantages with ultrasonic full-metal sensors

  • The adjustability via IO-Link allows us to do without the “weak point pushbutton“
  • Stainless steel encased sensor head protects the unit against the ingress of chemicals, other liquids or vapours
  • Stainless steel plug resists any external influence

Object detection on conveyor belts

Challenges with chemicals, oils and gases

  • Unreliable results due to too small detection zone or challenging object properties (structure, colour)
  • Impaired functioning due to high air humidity after cleaning processes
  • Unhygienic deposits on the sensor due to rough surfaces
  • Damage in and on the sensor due to the effects of oils or chemicals

Advantages with ultrasonic full-metal sensors

  • Large detection zone enables reliable detection of objects
  • Full-length high-grade stainless steel housing in IP 69K reliably protects against:
    air humidity, high pressure and steam cleaning
  • Ingress of chemicals or other liquids
  • No deposits due to smooth stainless steel membrane

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.

Food industry

Ready for special requirements!

Maximum process reliability and constant product quality are maxims in the food industry - whether in the manufacture of beverages, sweets and dairy or in meat processing.

Water and Wastewater

Water as a scarce resource: solutions for a responsible use

As the world's population continues to grow, so does the demand for and consumption of water, a vital resource. This makes it all the more important to treat water after use to a quality that makes it available for use again.