- O3M 3D Smart Sensor – Overview
- Product selection
O3M 3D Smart Sensor - product selection
![](/responsive/medium/fourbythree/content/gallery/productnews/head-images/2015---sprechende-namen/ifm-o3m-systems-for-mobile-machines-cameras-product-news-01.jpg?v=-1874871532)
Description | Angle of aperture (°) | Order no. | suitable IR system illumination unit |
---|---|---|---|
Mobile 3D Smart Sensor | 70 x 23 | O3M151 | O3M950 |
Mobile 3D smart sensor with integrated 2D/3D overlay |
70 x 23 (3D) 90 (2D) |
O3M251 | O3M950 |
Mobile 3D Smart Sensor | 95 x 32 | O3M161 | O3M960 |
Mobile 3D smart sensor with integrated 2D/3D overlay |
95 x 32 (3D) 120 (2D) |
O3M261 | O3M960 |
Mobile 3D smart sensor with integrated 2D/3D overlay |
97 x 44 (3D) 155 (2D) |
O3M271 | O3M970 |
Operating distance and field of view sizes
![](/responsive/medium/fourbythree/content/gallery/microsites/o3m-smart-sensor/bildfeld/o3m-oeffnungswinkel.png?v=2019758688)
Type | Angle of aperture [°] | Operating distance [m] | Field of view size [m] |
---|---|---|---|
O3M151 O3M251 |
70 x 23 | 5 | 7 x 2 |
10 | 14 x 4.1 | ||
15 | 21 x 6.5 | ||
30 | 42 x 12.2 | ||
O3M161 O3M261 |
95 x 32 | 5 | 11 x 2.9 |
10 | 21.8 x 5.7 | ||
15 | 32.7 x 8.6 | ||
30 | 65 x 17 | ||
O3M271 | 97 x 44 | 5 | 11.3 x 4 |
10 | 22.6 x 8.1 | ||
15 | 33.9 x 12.1 | ||
30 | 67.8 x 24.2 |
To the products | |
---|---|
• 3D cameras for mobile applications |
|
• 2D cameras for mobile applications with analogue video output |
|
• Monitors for analogue cameras |