• Продукти
  • Промисловості
  • IIoT & Рішення
  • Сервіс
  • Компанія
  1. Продукти
  2. Техніка безпеки
  3. Контролери безпеки
  4. Шлюзи для AS-інтерфейсу з безпечним ПЛК
  5. AC432S

AS-Interface EtherCAT gateway with PLC

AC432S

SmartPLC SafeLine 2ASi ECAT

AS-Interface EtherCAT gateway with PLC

AC432S

SmartPLC SafeLine 2ASi ECAT

  • ce
  • ukca
  • asi
  • ethercat
  • cul
Application
Application use as AS-i EtherCAT gateway with safe preprocessing
Electrical data
Operating voltage [V] 18...32 DC; (AUX)
Current consumption [mA] < 750
Max. current consumption from AS-i [mA] AS-i 1: 10 mA; AS-i 2: 10 mA
Number of AS-i masters 2
Electrical separation yes
Inputs
Input circuit of digital inputs PNP; (type 2 according to IEC 61131-2)
Sensor supply of the inputs to SELV/PELV
Подача напруги [V] 18...24
Outputs
Circuit PNP
Voltage range DC [V] 18...32; (to SELV/PELV)
Max. current load per output [mA] 500
Short-circuit proof yes
Electrically separated yes
Interfaces
Communication interface Ethernet
Ethernet - EtherCAT
Protocol EtherCAT
Usage type data transmission; programming
Ethernet - EtherNet/IP
Transmission rate 100 MBaud
Protocol EtherNet/IP
Usage type programming
Ethernet - FSoE
Protocol FSoE
Ethernet - Modbus TCP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol Modbus TCP
Usage type programming
Ethernet - TCP/IP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol TCP/IP
Usage type programming
Ethernet - UDP/IP
Transmission rate 10 MBaud; 100 MBaud
Connector type RJ45
Protocol UDP/IP
Usage type programming
Operating conditions
Ambient temperature [°C] 0...45
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95; (non condensing)
Max. height above sea level [m] 2000
Protection IP 20
Safety classification
Complies with the requirements
ISO 13849-1: 2015 category 4, PL e
IEC 61508 SIL 3
Mission time TM [h] 175200
Mission time TM (additional indication)
20 years
PFH [1/h] 1,21E-08
AS-i classification
AS-i version 3.0
AS-i master profile M4
AS-i certificate 125301
Mechanical data
Weight [g] 796.5
Housing housing for DIN rail mounting
Materials aluminium powder-coated; steel sheet galvanised; PC
Displays / operating elements
Display
function 1 x LED, red/green
full graphic LCD display
Аксесуари
Items supplied
terminals
Remarks
Pack quantity 1 pcs.