Application
Application |
hygienic systems; I/O modules for field applications |
Daisy-chain function |
подача напруги; fieldbus interface |
Electrical data
Operating voltage [V] |
20...30 DC; (US ; to SELV/PELV) |
Current consumption [mA] |
200...3900; (US) |
Protection class |
III |
Sensor supply US
Max. current load total [A] |
3.6 |
Inputs / outputs
Number of inputs and outputs |
Number of digital inputs: 16 |
Inputs
Number of digital inputs |
16; (type 2 according to IEC 61131-2) |
Switching level high [V] |
11...30 |
Switching level low [V] |
0...5 |
Digital inputs protected against short circuits |
yes |
Software / programming
Parameter setting options |
counter function |
Functions and parameters |
function |
CTU (Up Counter), CTD (Down Counter), CTUD (Up-Down Counter), CTDIR (Direction Counter) |
number |
8 (1 counter for each port) |
count frequency |
4500 Hz |
main counter |
32 Bit (0…4.294.967.295) |
batch counter |
16 Bit (0…65.535) |
|
Interfaces
Communication interface |
Ethernet |
Ethernet - Modbus TCP
Transmission standard |
10Base-T; 100Base-TX |
Transmission rate |
10 MBit/s; 100 MBit/s |
Protocol |
Modbus TCP |
Factory settings |
IP address: 192.168.1.250 |
subnet mask: 255.255.255.0 |
gateway IP address: 0.0.0.0 |
MAC address: see type label |
|
Operating conditions
Ambient temperature [°C] |
-25...60 |
Storage temperature [°C] |
-25...85 |
Max. relative air humidity [%] |
90 |
Protection |
IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) |
Protection rating (NEMA 250) |
6P |
Pollution degree |
2 |
Chemical media |
ISO 16750-5 |
HLP, CC, DB, DC, DD, CA |
NEMA 250 5.13.1 |
AA |
|
Tests / approvals
EMC |
EN 61000-6-2 |
|
EN 61000-6-4 |
|
|
Shock resistance |
|
Vibration resistance |
DIN EN 60068-2-64 2009-04 |
|
DIN EN 60068-2-6 2008-10 |
|
|
Mechanical data
Weight [g] |
438.1 |
Materials |
housing: PA grey; socket: stainless steel (316L/1.4404) |
Sealing material |
EPDM |
Аксесуари
Items supplied |
Protective cap: 1 x M12, stainless steel, E12542 |
|
Remarks
Remarks |
For further information please see the operating instructions. |
|
Pack quantity |
1 pcs. |
Electrical connection - Ethernet
IN / OUT XF1, XF2 |
Connector: M12; coding: D; Sealing: EPDM |
Electrical connection - Process connection
Digital Input X1...X8 |
Connector: M12; coding: A; Sealing: EPDM |
Electrical connection - подача напруги IN
XD1 |
Connector: M12; coding: L |
Electrical connection - подача напруги OUT
XD2 |
Connector: M12; coding: L; Sealing: EPDM |