- Продукти
- Промисловий зв'язок
- Мережеві модулі Ethernet
- Ethernet I/O modules for factory automation
- AL4302
Ethernet module with PROFINET interface
AL4302
ETH Module PFL PN 8DO 8DI IP67
Ethernet module with PROFINET interface
AL4302
ETH Module PFL PN 8DO 8DI IP67
- Fieldbus module with digital inputs and outputs
- Direct connection of actuators and sensors to the fieldbus for a clear wiring structure
- Connection of large actuators possible
- High-frequency counter function with the option of direct switching of the outputs
- Живлення зі стандартизованою технологією підключення M12, L-кодування
Application
Application | I/O modules for field applications |
---|---|
Daisy-chain function | подача напруги; fieldbus interface |
Electrical data
Operating voltage [V] | 20...30 DC; (US ; to SELV/PELV) |
---|---|
Current consumption [mA] | 300...3900 |
Protection class | III |
Additional voltage supply [V] | 20...30 DC; (UA) |
Max. current load total [A] | 8 |
---|---|
Current rating per port [A] | 3.6 |
Max. current load total [A] | 3.6 |
---|---|
Current rating per port [A] | 3.6 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 8; Number of digital outputs: 8 |
---|
Inputs
Number of digital inputs | 8; (type 2 according to IEC 61131-2) |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | 0...5 |
Digital inputs protected against short circuits | yes |
Outputs
Number of digital outputs | 8 |
---|---|
Short-circuit proof | yes |
Max. current load per output [mA] | 3600 |
---|
Software / programming
Parameter setting options | counter function | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Functions and parameters |
|
Interfaces
Communication interface | Ethernet |
---|
Transmission standard | 100Base-TX | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission rate | 100 MBit/s | ||||||||
Protocol | PROFINET | ||||||||
Factory settings |
|
||||||||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...85 | ||||
Max. relative air humidity [%] | 90 | ||||
Protection | IP 65; IP 66; IP 67 | ||||
Protection rating (NEMA 250) | 6P | ||||
Pollution degree | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
Mechanical data
Weight [g] | 421 |
---|---|
Materials | housing: PA orange; socket: brass nickel-plated |
Sealing material | FKM |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Ethernet
IN / OUT XF1, XF2 | Connector: M12; coding: D; Sealing: FKM |
---|
Electrical connection - Process connection
Digital Output X1...X4 | Connector: M12; coding: A; Sealing: FKM |
---|
Electrical connection - подача напруги IN
XD1 | Connector: M12; coding: L |
---|
Electrical connection - подача напруги OUT
XD2 | Connector: M12; coding: L; Sealing: FKM |
---|