Inductive dual sensor for valve actuators
IN0117
IND2004DAROA/SL/LS-500 RT
Inductive dual sensor for valve actuators
IN0117
IND2004DAROA/SL/LS-500 RT
- Для контролю положення клапанів
- Для надійного зворотного зв'язку на вентильних приводах
- Безконтактна система та самоочищення
- Швидкий і безпечний монтаж за допомогою лише 3 гвинтів
- Висока стійкість до ударів та вібрації
Product characteristics
Output function | 2 x normally open |
---|---|
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 26 x 26 |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC / 10...140 DC |
Protection class | I |
Reverse polarity protection | no |
Outputs
Output function | 2 x normally open |
---|---|
Max. voltage drop switching output DC [V] | 5 |
Max. voltage drop switching output AC [V] | 5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 0.8 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 900; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 25 |
Short-circuit proof | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [ANN] | 502 |
Mechanical data
Weight [g] | 78.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 26 x 26 |
Materials | stainless steel (303/1.4305); PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting; Place the fuse outside the hazardous area. |
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connector: 1 x 7/8"; coding: A |