- Продукти
- Техніка безпеки
- RFID- та магнітно закодовані датчики безпеки
- Магнітно закодовані датчики
- MN508S
Magnetically coded sensor
MN508S
MN44008-AKOA/-H/US/8P
Magnetically coded sensor
MN508S
MN44008-AKOA/-H/US/8P
- Можливість спрацьовування з усіх боків
- Встановлюйте за нержавіючою сталлю для поліпшення захисту від несанкціонованого доступу
- Відповідає новому опису інтерфейсу CB24I від ZVEI
- Найвищий рівень безпеки відповідно до ISO 13849-1 до PL e в поєднанні з блоком оцінки типу G150xS / AC4x2S
Product characteristics
Output function | 2 x normally open, 1 x normally closed; (potential-free) |
---|---|
Sensing range [mm] | 8; (with defined actuator) |
Housing | rectangular |
Dimensions [mm] | 88 x 13.1 x 25 |
Application
Design | coded target |
---|---|
Type of operation | permanent operation |
Application | for safety-related applications |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Rated insulation voltage [V] | 60 |
Protection class | III |
Reverse polarity protection | no |
Internal resistance (Ri) [Ω] | 10; (1 W) |
Outputs
Output function | 2 x normally open, 1 x normally closed; (potential-free) |
---|---|
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 150 |
Output data | Interface type A |
Short-circuit proof | no |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Sensing range [mm] | 8; (with defined actuator) |
---|---|
Safe switching-off distance s(ar) [mm] | 20 |
Response times
Response time to safety request [ms] | 10 |
---|---|
Max. fall time [ms] | 0.1 |
Max. make time incl. bounce [ms] | 0.6 |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...80 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Max. height above sea level [m] | 2000 | |
Salt spray | no | |
Protection | IP 67; IP 69K; (protected cable laying) |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
UL approval |
|
Safety classification
Mission time TM [h] | ≤ 175200 | |
---|---|---|
Mission time TM (additional indication) |
|
|
B10D | 20.000.000; (without load; at max. load DC 12, 24 V, 50 mA: 400.000) |
Mechanical data
Weight [g] | 176.6 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 88 x 13.1 x 25 |
Materials | housing: PA; mounting plate: stainless steel (304/1.4301) |
Tightening torque [Nm] | 0.8...2 |
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Cable: 0.1 m, PVC, Ø 5 mm |
---|---|
Connection | Connector: 1 x M12; coding: A |