RFID-coded safety sensor
MN702S
MN38010-BPKG/CB/US
RFID-coded safety sensor
MN702S
MN38010-BPKG/CB/US
Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x OSSD, 1 x PNP |
Sensing range [mm] | 12; (with defined actuator) |
Housing | rectangular |
Dimensions [mm] | 72 x 18 x 25 |
Application
Design | codable target | |
---|---|---|
Type of operation | permanent operation | |
Radio approval for | USA; Canada; Australia; EU/RED; China; Singapore | |
Note on radio approval |
|
Electrical data
Operating voltage [V] | 20.4...26.4 DC |
---|---|
Rated insulation voltage [V] | 32 |
Operating current [mA] | 40...700 |
No-load current [mA] | 30 |
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1500 |
Operating frequency [MHz] | 0,125 |
---|---|
Transmission power ERP [mW] | 0.0002245 |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x OSSD, 1 x PNP |
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 1 |
Output data | interface type C class 2 |
Short-circuit protection | yes |
Overload protection | yes |
Max. capacitive load CL_max [nF] | 200 |
Detection zone
Sensing range [mm] | 12; (with defined actuator) |
---|---|
Safe switching-off distance s(ar) [mm] | 16 |
Accuracy / deviations
Hysteresis [%] | 20 |
---|---|
Repeatability analogue output [%] | ≤ 10; (% Sn) |
Response times
Response time to safety request [ms] | 160 |
---|---|
Response time when approaching the enable zone [ms] | 600 |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...70 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Max. height above sea level [m] | 2000 | |
Ionising radiation | not permissible | |
Salt spray | no | |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
Safety classification
Complies with the requirements |
|
||
---|---|---|---|
Mission time TM [h] | ≤ 175200 | ||
Mission time TM (additional indication) |
|
||
PFH [1/h] | 1,5E-09 |
Mechanical data
Weight [g] | 177.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 72 x 18 x 25 |
Materials | PA |
Tightening torque [Nm] | 0.8...2 |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Moulded body: stainless steel (304/1.4301) |
---|