Inductive NAMUR dual sensor for valve actuators
NN5009
IND2004DN/1D/1G/2G
Inductive NAMUR dual sensor for valve actuators
NN5009
IND2004DN/1D/1G/2G
- Для контролю положення клапанів
- Для надійного зворотного зв'язку на вентильних приводах
- Для застосування у вибухонебезпечному середовищі
- Для підключення до іскробезпечних ланцюгів
- Швидкий і безпечний монтаж за допомогою лише 3 гвинтів
Product characteristics
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 26 x 26 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...15 |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Protection class | III |
Outputs
Electrical design | NAMUR |
---|---|
Output function | 2 x normally closed |
Switching frequency DC [Hz] | 1800 |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Tests / approvals
Approval | DMT 02 ATEX E 028; BVS 04 ATEX E 153 X; IECEx BVS 06.0003X; TIIS TC17612 | ||
---|---|---|---|
ATEX marking |
|
||
|
|||
|
|||
|
|||
|
|||
|
|||
EMC |
|
||
Shock/vibration resistance | 30 g (11 ms) / 10-55 Hz (1 mm) | ||
MTTF [ANN] | 1253 |
Safety classification
Max. internal capacitance [nF] | 140; (per intrinsically safe circuit) |
---|---|
Max. internal inductance [µH] | 130; (per intrinsically safe circuit) |
Mechanical data
Weight [g] | 162.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 26 x 26 |
Materials | housing: PBT; cover: PC |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, silicone; 4 x 0.34 mm² |
---|