Ultrasonic sensor
UGT594
UGQ01200EOKG/IO-Link/US
Ultrasonic sensor
UGT594
UGQ01200EOKG/IO-Link/US
- Міцний прямокутний металевий корпус з різьбленням M18 збоку
- Компактне виконання для використання в місцях з обмеженим простором
- Безконтактне виявлення незалежно від кольору, прозорості або характеристики поверхні об'єкта
- Інтуїтивне налаштування виявлення діапазону за допомогою кнопки
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Sensing range [mm] | 80...1200; (Target: 200 x 200 mm) |
Communication interface | IO-Link |
Housing | rectangular with M18 thread |
Dimensions [mm] | 53 x 20 x 37.7 |
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 35 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Converter frequency [kHz] | 200 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 5 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 80...1200; (Target: 200 x 200 mm) |
---|---|
Blind zone [mm] | 80 |
Angle of aperture cylindrical [°] | 14; (±2) |
Max. deviation from the 90° angle sensor/object [°] | ± 4 |
Accuracy / deviations
Temperature compensation | yes |
---|---|
Hysteresis [%] | < 1 |
Switch point drift [%] | -2...2 |
Linearity error of analogue output [%] | ≤ 1 |
Repeatability IO-Link [%] | < 0,7 |
Repeatability | 1 % |
Resolution [mm] | 1 |
Notes on the accuracy / deviation | The indicated values are reached after a warm-up time of min. 20 minutes |
Software / programming
Parameter setting options | hysteresis / window; second switch point; Затримка включення та вимкнення; switch-on operations; Teach function; light-on/dark-on mode |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Device Identification; Multi-channel, two setpoint switching sensor, type 0 Generic Profiled Sensor; Process Data Variable; Device Diagnosis; Teach Channel | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 16 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...80 |
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
MTTF [ANN] | 201 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 99 |
---|---|
Housing | rectangular with M18 thread |
Dimensions [mm] | 53 x 20 x 37.7 |
Thread designation | M18 x 1 |
Materials | stainless steel (630/1.4542/17-4 PH); PBT; PA; epoxy glass ceramics |
Tightening torque [Nm] | 50 |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Teach function | yes |