Ultrasonic sensor
UIT510
UIA03500F1KG/US
Ultrasonic sensor
UIT510
UIA03500F1KG/US
- Дуже великий діапазон виявлення
- Інтуїтивне налаштування виявлення діапазону за допомогою кнопки
- Добре видимий світлодіод для відображення комутаційного стану
- З програмованим комутаційним виходом та масштабованим аналоговим виходом
- Безконтактне виявлення незалежно від кольору, прозорості або характеристики поверхні об'єкта
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Sensing range [mm] | 250...3500; (Target: 200 x 200 mm) |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 103 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Converter frequency [kHz] | 112 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal |
Electrical design | NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Sensing range [mm] | 250...3500; (Target: 200 x 200 mm) |
---|---|
Blind zone [mm] | 250 |
Angle of aperture cylindrical [°] | 12; (±2) |
Max. deviation from the 90° angle sensor/object [°] | ± 4 |
Accuracy / deviations
Temperature compensation | yes |
---|---|
Hysteresis [%] | < 3 |
Switch point drift [%] | -5...5 |
Linearity error of analogue output [%] | <3 |
Repeatability | 1 % |
Resolution [mm] | 3 |
Notes on the accuracy / deviation | The indicated values are reached after a warm-up time of min. 20 minutes |
Response times
Response time [ms] | < 600; (analogue output) |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Storage temperature [°C] | -30...80 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [ANN] | 111 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 225 |
---|---|
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 103 |
Thread designation | M30 x 1.5 |
Materials | stainless steel (316L/1.4404); PA; epoxy glass ceramics |
Tightening torque [Nm] | 100 |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Teach function | yes |
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
|
|
---|