- Products
- Industrial communication
- AS-Interface I/O modules
- I/O modules for control cabinet installations
- AC3218
AS-Interface control cabinet module
AC3218
SmartL25 4 AO (C) C IP20
AS-Interface control cabinet module
AC3218
SmartL25 4 AO (C) C IP20
Application
Application | I/O modules for control cabinet installations |
---|
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 157 |
Reverse polarity protection | yes |
Additional voltage supply [V] | 20...30 DC; (AUX) |
Additional voltage supply | optional |
Max. current consumption from additional supply [mA] | 550; (AUX) |
Inputs / outputs
Number of inputs and outputs | Number of analog outputs: 4 |
---|
Outputs
Number of analog outputs | 4; (connection of 2-wire or 4-wire actuator) |
---|---|
Analog current output [mA] | 0...20 |
Max. load [Ω] | 600 |
Max. voltage drop across load for nominal current [V] | 10 |
Overload protection | yes |
Resolution of analog output | 16 (1 bit = 1 µA) |
Actuator supply outputs | AS-i / AUX |
Operating conditions
Ambient temperature [°C] | 0...70 |
---|---|
Storage temperature [°C] | -25...75 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 2000 |
Protection | IP 20 |
Protection rating terminals | IP 20 |
Degree of soiling | 2 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
UL approval |
|
AS-i classification
AS-i version | 2.11; 3.0 |
---|---|
AS-i addressing | Addressing socket |
Extended addressing mode | no |
AS-i master profile | M3; M4 |
AS-i profile | S-7.3.6 |
AS-i I/O configuration [hex] | 7 |
AS-i ID code [hex] | 3.6 |
Mechanical data
Weight [g] | 202.1 |
---|---|
Type of mounting | Mounting on DIN rail |
Material | PC-GF20 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | pin headers: 4 x ; Spacing: 5.0 mm |
---|