Lower part for AS-Interface module
AC5011
EEMS-Base FC Addressing socket
Lower part for AS-Interface module
AC5011
EEMS-Base FC Addressing socket
- AS-i interface to module upper part
- Quick mounting technology for reliable connection to the AS-i flat cable
- For mounting on DIN rail and panel
- High protection rating for the requirements of harsh industrial environments
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Additional voltage supply [V] | 24 DC |
Outputs
Electrical design | AS-i |
---|---|
Contact rating | < 2 A |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67) |
AS-i classification
AS-i addressing | Addressing socket |
---|
Mechanical data
Weight [g] | 61 |
---|---|
Type of mounting | Mounting on DIN rail and panel |
Dimensions [mm] | 45 x 80 x 20 |
Material | PBT |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
contact pins in module upper part : |