pushbutton module with knob with push and joystick function in two axes and with backlit keys
CR1300
ecomatPanel/COP
pushbutton module with knob with push and joystick function in two axes and with backlit keys
CR1300
ecomatPanel/COP
- Robust keypad with knob with integrated 4-way pushbutton and push function for mobile machines
- 6 RGB backlit function keys
- All backlights can be controlled separately in any color
- High-performance CAN interface for various communication tasks
- Simple integration into existing applications
Product characteristics
Communication interface | CAN |
---|---|
Dimensions [mm] | 136 x 86 x 73.5 |
Application
Design | installation in panels or panel cutouts |
---|
Electrical data
Operating voltage [V] | 9...32 DC |
---|---|
Nominal voltage DC [V] | 12 / 24 |
Current consumption [mA] | < 400; (13,5 V DC) |
Reverse polarity protection | yes |
Interfaces
Communication interface | CAN |
---|---|
Number of CAN interfaces | 1 |
Protocol | J1939 | ||
---|---|---|---|
Factory settings |
|
||
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 90 |
Max. height above sea level [m] | 4000 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Continuous shock resistance |
|
||||||||||||||||||||||
Fast temperature changes |
|
||||||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||||||
Salt spray test |
|
||||||||||||||||||||||
MTTF [years] | 119 |
Mechanical data
Weight [g] | 459.6 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Weight (without accessories and packaging) [g] | 400 | ||||||||
Dimensions [mm] | 136 x 86 x 73.5 | ||||||||
Material | housing: PC/ABS; silicone coating: PA66 transparent | ||||||||
Information on service life |
|
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Operating elements |
|
Remarks
Pack quantity | 1 pcs. |
---|