- Products
- DX2023
Multifunction display for monitoring revolution, speed and time
DX2023
DISPLAY/FX460/PNP OUT/AC/DC
Multifunction display for monitoring revolution, speed and time
DX2023
DISPLAY/FX460/PNP OUT/AC/DC
- For monitoring rotational speed, speed, quantity or handling time
- For displaying and evaluating pulse sequences with high input frequency
- Clearly visible LCD display
- Intuitive handling due to touch display and plain text
- With four adjustable switching outputs
Product characteristics
Dimensions [mm] | 48 x 112 x 116 |
---|
Application
Application | universal evaluation and display for all physical units which can be derived from pulse sequences |
---|
Electrical data
Frequency AC [Hz] | 50...60 |
---|---|
Operating voltage [V] | 115...230 AC / 18...30 DC |
Current consumption [mA] | 100 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 2 |
---|
Outputs
Number of digital outputs | 4 |
---|---|
Overload protection | yes |
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...70 |
Protection | IP 65 |
Protection rating terminals | IP 20 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 352 |
---|---|
Type of mounting | panel cutout: 91 x 43 mm |
Dimensions [mm] | 48 x 112 x 116 |
Material | Noryl UL94-V-0 |
Displays / operating elements
Display |
|
---|
Electrical connection
Connection | screw terminals: |
---|