Mounting sleeve with end stop
E10808
FIXING/M30/BASIC/MS/END STOP
Mounting sleeve with end stop
E10808
FIXING/M30/BASIC/MS/END STOP
- End stop for defined installation position
- For mounting cylindrical sensors
- Easy and quick replacement without readjustment
- Reliable protection against damage
- Robust design for use in harsh industrial environments
Article to be discontinued
Discontinuation date: 06/30/2024
Discontinuation date: 06/30/2024
Alternative articles: E12747 Product comparison: E10808 / E12747 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design | with end stop |
---|
Mechanical data
Weight [g] | 140.2 |
---|---|
Installation instruction | Align the sensing face of the sensor to the right (see scale drawing) |
Dimensions [mm] | M36 x 1.5 |
Thread designation | M36 x 1.5 |
Inside diameter [mm] | 30 |
Material | brass white bronze coated; Nuts: brass white bronze coated |
Tightening torque [Nm] | 20; (lock nuts: 40) |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|