Female cordset
E11741
ADOAK120MSS0015H12
Female cordset
E11741
ADOAK120MSS0015H12
- Reliable connection of controllers and display units
- Wide operating temperature range
- Suited for use in mobile machines
- High protection rating for the requirements of harsh industrial environments
- Angled type for use where space is restricted
Application
System | Halogen-free |
---|
Electrical data
Operating voltage [V] | < 63 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 2055 |
---|---|
Dimensions [mm] | 51 x 26 x 70 |
Material | PUR black |
Molded-body material | PUR |
Material nut | brass, nickel-plated |
Tightening torque [Nm] | 2 |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 15 m, PUR, Halogen-free, black, Ø 9.3 mm; 8 x 0.5 mm² (63 x Ø 0.1 mm ) + 3 x 1.0 mm² (127 x Ø 0.1 mm ) |
Electrical connection - Socket
Connection | Connector: 1 x M23, angled; Moulded body: PUR; Locking: brass, nickel-plated |
---|