- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E11912
Mounting adapter for tie-rod/integrated profile cylinders
E11912
ADAPT TIE ROD CYL D5-7
Mounting adapter for tie-rod/integrated profile cylinders
E11912
ADAPT TIE ROD CYL D5-7
- For the adaptation of cylinder sensors to tie rod cylinders
- Robust metal design for use in harsh industrial environments
- Low height due to a perfectly adapted mechanical solution
- Protected position of the sensor in the adapter
- Easy, quick and secure mounting
Application
Design | for types MKT |
---|
Mechanical data
Weight [g] | 11.5 |
---|---|
Material | Adapter: aluminum; screw: stainless steel |
Clamping range [mm] | 5...7 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|