- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E12015
Clean-line cylinder mounting clamp for cylinder sensors
E12015
CLAMP FOR CLEAN LINE CYL 40/45
Clean-line cylinder mounting clamp for cylinder sensors
E12015
CLAMP FOR CLEAN LINE CYL 40/45
- For the adaptation of cylinder sensors to clean line cylinders
- Low height due to a perfectly adapted mechanical solution
- Protected position of the sensor in the adapter
- Easy, quick and secure mounting
Application
Design | for types MKT |
---|
Operating conditions
Ambient temperature [°C] | 0...50 |
---|
Mechanical data
Weight [g] | 12.1 |
---|---|
Material | mounting clamp: POM; fixture: aluminum; screw: stainless steel |
Tightening torque [Nm] | 0.5; (Mounting screw) |
Clamping range [mm] | 44...45 |
Piston diameter [mm] | 40 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Diagrams and graphs
Installation
|
|
---|