Y-splitter with valve plug
E12068
YVDAA042--S0003A03STGH050MSS
Y-splitter with valve plug
E12068
YVDAA042--S0003A03STGH050MSS
- Reliable connection of valves in the field
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Clearly visible LED
- Robust rectangular connector
Article to be discontinued
Application
System | Halogen-free |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Overvoltage protection | yes; (VDR) |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 65 |
Mechanical data
Weight [g] | 350.2 |
---|---|
Material | TPU (urethane) |
Molded-body material | TPU (urethane) |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU (urethane); Locking: brass, nickel-plated |
---|
Electrical connection
Cable: 3 m, PUR, Halogen-free, black, Ø 4.8 mm; 3 x 0.5 mm² (16 x Ø 0.2 mm ) |
Electrical connection - Socket
Connector: 2 x valve type A DIN, angled; Moulded body: TPU (urethane); Locking: brass, nickel-plated |