Wirable plug
E12776
SSTGB050ZDSFKPG
Wirable plug
E12776
SSTGB050ZDSFKPG
Application
System | gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 300 AC/DC |
---|---|
Protection class | II |
Max. current load total [A] | 9 |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 54.7 |
---|---|
Molded-body material | PBT |
Material nut | diecast zinc, nickel-plated |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
screw terminals: ...1.5 mm²; Cable sheath: Ø 6...8 mm; AWG 16 |
Electrical connection - plug
Connection | Connector: 1 x 7/8", straight; Moulded body: PBT; Locking: diecast zinc, nickel-plated; Contacts: gold-plated |
---|