Target puck for valve actuators
E17118
Puck/IND/BK/D53
Target puck for valve actuators
E17118
Puck/IND/BK/D53
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the actuator
- Non-contact and self-cleaning system
- Indication of valve position by colored direction indicators
Article to be discontinued
Alternative articles: E12517 + E12526 Product comparison: E17118 / E12517 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 50.2 |
---|---|
Target puck diameter [mm] | 53 |
Hole spacing [mm] | 80 |
Shaft height of actuator stem [mm] | 20 |
Number of possible switching flag positions | 3 |
Material | Target puck: PBT black; screws: stainless steel |
Remarks
Pack quantity | 1 pcs. |
---|