- Products
- E17331
Target puck for valve actuators
E17331
PUCK IND/RD/102/8
Target puck for valve actuators
E17331
PUCK IND/RD/102/8
- For monitoring valve positions
- For reliable position feedback on valve actuators
- Easy mounting directly on the shaft of the actuator
- Non-contact and self-cleaning system
- Selectable position of the target screws
Article to be discontinued
Application
Design | for mechanical interfaces to pneumatic actuators or manually-operated valves VDI / VDE 3845, ISO 5211 / DIN 3337 |
---|
Mechanical data
Weight [g] | 99.6 |
---|---|
Target puck diameter [mm] | 102 |
Hole spacing [mm] | 130 |
Shaft height of actuator stem [mm] | 30 |
Number of possible switching flag positions | 8 |
Material | Target puck: PA 6 red; screws: stainless steel (1.4302) |
Remarks
Pack quantity | 1 pcs. |
---|