- Products
- E18160
Female cordset
E18160
ADOAH040VAS0075E04
Female cordset
E18160
ADOAH040VAS0075E04
- Angled type for use where space is restricted
- Gold-plated contacts for reliable electrical connections
- Permanent, reliable sealing even when mounted without tools
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
Application
System | gold-plated contacts |
---|
Electrical data
Operating voltage [V] | < 300 AC/DC |
---|
Operating conditions
Ambient temperature [°C] | -20...105 |
---|---|
Protection | IP 68 |
Mechanical data
Weight [g] | 2685.265 |
---|---|
Dimensions [mm] | 31 x 14.5 x 31 |
Material | PVC |
Molded-body material | PVC |
Material nut | stainless steel (1.4571/316Ti ) |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 75 m, PVC, grey; 4 x 0.34 mm² / AWG 22 |
Electrical connection - Socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PVC; Locking: stainless steel (1.4571/316Ti ); Contacts: gold-plated |
---|