• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. Products
  2. E20109

Fiber optic through beam sensor

E20109

FE-00-P-V-E1/1M

Fiber optic through beam sensor

E20109

FE-00-P-V-E1/1M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Monitoring range
Range with fiber optic amplifier type OKF; OUF
OKF
Range of fiber optics [mm] 50
OUF
Range of fiber optics [mm] 50
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 1
Sensing head length [mm] 5
Total length [mm] 1000
Min. bending radius [mm] 10
Material Adapter: PPE
Fiber material glass
Fiber head material stainless steel (1.4305 / 303)
Fiber sheath material PVC
Remarks
Pack quantity 1 pcs.