- Products
- E20117
Fiber optic through beam sensor
E20117
FE-00-P-V-M4
Fiber optic through beam sensor
E20117
FE-00-P-V-M4
Article no longer available - archive entry
Alternative articles: E20059 Product comparison: E20117 / E20059 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle | Through-beam sensor |
---|
Monitoring range
Range with fiber optic amplifier type | OKF; OUF |
---|
Range of fiber optics [mm] | 120 |
---|
Range of fiber optics [mm] | 120 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | straight |
---|---|
Sensing head thread | M4 |
Sensing head length [mm] | 15 |
Total length [mm] | 600 |
Min. bending radius [mm] | 20 |
Material | Adapter: PPE |
Fiber material | glass |
Fiber head material | stainless steel (1.4305 / 303) |
Fiber sheath material | PVC |
Remarks
Pack quantity | 1 pcs. |
---|