- Products
- E20581
Fiber optic through beam sensor
E20581
FE-30-P-A-R6/1,2M
Fiber optic through beam sensor
E20581
FE-30-P-A-R6/1,2M
Article no longer available - archive entry
Application
Function principle | Through-beam sensor |
---|
Monitoring range
Range with fiber optic amplifier type | OIF |
---|
Range of fiber optics [mm] | 288 |
---|
Operating conditions
Ambient temperature [°C] | -20...80 |
---|
Mechanical data
Version of sensing head | angled |
---|---|
Total length [mm] | 1200 |
Min. bending radius [mm] | 30 |
Material | Adapter: PA |
Fiber material | glass |
Fiber head material | aluminum |
Fiber sheath material | PVC |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|